IESNA:LM-63-2002
[TEST]P950346
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36122
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4238.2 5306.6 6272.5 7020.2 7629.9 7974.9 8137.1 8194.9 8487.7 9114.2
10149 11456.1 12742.7 13770.1 14668.8 15489.2 16007.6 16140 15821.1 15013.7
13384.1 10566.7 8722.6 7305.5 5785.8 4070.4 2675.7 1875.8 1463.7 1264.2
1146.7 964 816.7 283.4 138 22.4 0
4238.2 5343.9 6319.1 7079.9 7639.3 8017.8 8211.7 8265.8 8508.2 9073.1
10029.7 11310.7 12573 13635.8 14543.9 15364.3 15979.6 16201.5 15998.3 15313.9
13952.8 11349.8 9075 7620.6 6119.6 4437.7 2918.1 1969 1510.3 1308.9
1157.9 978.9 824.2 350.5 147.3 28 0
4238.2 5297.3 6253.9 7022.1 7620.6 8055.1 8295.6 8398.2 8588.3 9095.5
9910.3 11047.7 12259.7 13328.2 14191.5 14881.4 15528.4 15843.5 15763.3 15217
14122.5 12334.3 9832 8086.8 6597 4967.3 3317.1 2204 1629.7 1353.7
1195.2 1040.4 891.3 680.6 346.8 41 0
4238.2 5297.3 6225.9 6992.2 7631.8 8122.2 8450.4 8621.9 8800.9 9192.5
9798.5 10680.4 11728.3 12733.3 13542.6 14206.4 14763.9 15215.1 15336.3 15157.3
14499.1 13277.8 11562.4 9531.8 7620.6 5922 4141.3 2651.5 1808.7 1376.1
1187.7 1031.1 880.1 701.1 492.3 192.1 0
4238.2 5140.7 6041.3 6828.2 7503.1 8099.8 8575.3 8890.4 9091.8 9401.3
9904.7 10551.8 11389 12241.1 13007.4 13667.5 14204.5 14681.9 15021.2 15112.6
14931.7 14376.1 13298.3 11668.7 9764.9 7820.1 5826.9 3841.1 2412.8 1618.5
1234.4 1096.4 952.8 727.2 490.4 152.9 0
4238.2 5058.7 5871.6 6638 7346.5 8002.9 8599.5 9071.3 9392 9692.2
10068.8 10609.6 11236.1 11980 12729.6 13475.5 14109.4 14605.4 14980.2 15289.7
15530.2 15450.1 15112.6 14346.2 13022.4 11306.9 9101.1 6979.2 4693.2 2897.6
1879.5 1284.7 930.4 563.1 283.4 74.6 0
4238.2 4902 5608.7 6330.3 7031.4 7719.4 8383.2 8974.3 9464.7 9858.1
10257.2 10693.5 11172.7 11769.3 12453.7 13229.3 14027.4 14797.5 15479.9 16080.3
16626.6 17227 17497.4 17665.2 17627.9 16867.2 15414.6 13100.7 10039 6800.2
3925 2038 1040.4 600.4 292.7 100.7 0
4238.2 4782.7 5349.5 5968.6 6610 7216 7866.7 8498.8 9106.7 9643.7
10180.7 10678.6 11129.8 11616.4 12127.3 12675.5 13311.4 14031.1 14818 15653.3
16565.1 17874 18931.3 19576.4 20311.1 20842.5 20911.5 20197.3 18340.2 15334.5
11172.7 7210.4 3675.1 1499.1 535.1 104.4 0
4238.2 4568.3 4967.3 5429.7 5936.9 6473.9 7020.2 7560.9 8096.1 8646.1
9222.3 9755.6 10335.5 10941.5 11571.7 12203.8 12904.9 13691.7 14562.5 15548.9
16701.2 18448.3 20182.4 21370.2 22886.1 24670.5 26579.9 27853.4 27581.1 25017.3
19738.6 12796.7 5427.8 1657.6 522.1 108.1 0
4238.2 4531 4928.1 5353.3 5832.5 6339.6 6858 7374.5 7885.4 8403.7
8914.6 9444.2 10003.6 10609.6 11236.1 11886.8 12610.3 13410.2 14305.2 15325.1
16475.6 18325.3 20072.4 21359 22979.3 24924.1 27008.7 28336.3 28084.6 25358.5
19621.2 11998.7 4598.1 1269.8 410.2 93.2 0
4238.2 4389.3 4594.4 4870.3 5204.1 5567.7 5935 6321 6720 7122.8
7529.2 7948.8 8372 8819.6 9300.6 9809.7 10369 11003 11767.5 12640.1
13702.9 15392.3 16673.2 17937.4 19479.5 21334.7 23076.3 23831.4 23042.7 20035.1
14790 8232.2 2373.6 497.8 165.9 37.3 0
4238.2 4284.8 4400.5 4566.4 4795.7 5043.7 5314.1 5591.9 5873.5 6173.7
6466.4 6748 7038.9 7327.9 7633.7 7956.2 8295.6 8707.7 9185 9804.1
10699.1 11810.4 12567.4 13413.9 14426.4 15530.2 16283.5 16020.6 14704.2 12235.5
8836.3 4521.7 1474.9 440 151 35.4 0
4238.2 4191.6 4208.4 4284.8 4409.8 4538.4 4708.1 4875.9 5041.9 5215.3
5366.3 5502.4 5616.2 5720.6 5793.3 5839.9 5886.5 5918.2 5970.4 6091.6
6382.5 6554.1 6585.8 6649.2 6748 6837.5 6593.2 5819.4 4715.6 3494.3
2375.5 1346.2 675 285.3 138 48.5 0
4238.2 3995.8 3852.3 3777.7 3770.2 3800.1 3850.4 3906.3 3945.5 3969.7
3967.9 3921.3 3848.5 3746 3609.9 3443.9 3244.4 3037.4 2847.2 2670.1
2487.4 2325.2 2189 2077.2 1980.2 1881.4 1758.3 1592.4 1363 1055.4
768.2 565 391.6 251.7 143.6 41 0
4238.2 3815 3552.1 3436.5 3408.5 3432.7 3484.9 3540.9 3568.8 3561.4
3522.2 3453.2 3352.5 3227.6 3082.2 2933 2778.3 2623.5 2470.6 2302.8
2133.1 1980.2 1868.3 1801.2 1775.1 1778.8 1775.1 1722.9 1594.2 1379.8
1049.8 723.5 507.2 333.8 165.9 37.3 0
4238.2 3673.3 3356.3 3231.3 3236.9 3307.8 3386.1 3436.5 3440.2 3406.6
3341.4 3248.1 3138.1 3011.3 2877.1 2744.7 2604.8 2457.5 2306.5 2166.7
2060.4 1969 1907.5 1868.3 1834.8 1795.6 1734.1 1670.7 1592.4 1467.4
1277.3 1003.2 658.2 363.6 173.4 37.3 0
4238.2 3537.1 3210.8 3126.9 3179.1 3276.1 3352.5 3389.8 3374.9 3317.1
3227.6 3121.3 2998.3 2877.1 2748.4 2623.5 2537.7 2435.2 2306.5 2204
2135 2043.6 1900 1786.3 1711.7 1639 1564.4 1489.8 1422.7 1361.2
1288.4 1171 958.4 734.7 430.7 104.4 0
4238.2 3460.7 3134.4 3087.8 3177.3 3270.5 3347 3369.3 3333.9 3242.5
3132.5 3007.6 2873.3 2754 2651.5 2593.7 2524.7 2453.8 2384.8 2231.9
2095.8 1987.7 1879.5 1778.8 1674.4 1583 1493.5 1411.5 1325.7 1226.9
1129.9 1042.3 913.7 788.7 551.9 214.4 0
4238.2 3395.4 3085.9 3080.3 3179.1 3268.6 3335.8 3343.2 3289.2 3190.3
3065.4 2927.4 2804.4 2690.6 2614.2 2548.9 2465 2351.3 2250.6 2129.4
2036.1 1931.7 1829.2 1735.9 1657.6 1577.5 1491.7 1404 1301.5 1187.7
1062.8 952.8 811.1 613.5 406.5 169.7 0
4238.2 3358.1 3061.7 3078.5 3186.6 3274.2 3333.9 3322.7 3253.7 3136.3
2990.8 2854.7 2739.1 2651.5 2610.4 2511.6 2358.7 2181.6 2110.7 2051.1
1944.8 1862.7 1791.9 1687.5 1609.1 1547.6 1467.4 1372.3 1258.6 1133.7
997.6 937.9 807.4 527.7 384.1 234.9 0
4238.2 3350.7 3046.8 3080.3 3188.5 3278 3332 3317.1 3233.2 3100.8
2953.5 2819.3 2705.5 2651.5 2588.1 2463.1 2239.4 2092.1 2054.8 1982.1
1888.8 1788.2 1693.1 1620.3 1575.6 1536.4 1463.7 1374.2 1266.1 1141.1
1008.7 1042.3 831.6 555.7 423.3 156.6 0
4238.2 3350.7 3044.9 3085.9 3190.3 3279.8 3330.2 3322.7 3240.7 3102.7
2953.5 2817.4 2703.7 2653.3 2582.5 2455.7 2222.6 2093.9 2064.1 1980.2
1883.2 1773.2 1694.9 1598 1584.9 1536.4 1461.8 1374.2 1273.5 1139.3
1012.5 1027.4 714.1 574.3 417.7 151 0
